??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Series 065268 - Filter with gasket
Bill of material
LECHLER_0652687J
Type
065268
Material-No.
POM/Santoprene
Color
rot
Mesh size
0.25 mm
GEW
2 g
GEWI
0.004 lbs.
Previews
3D
Dimension
2D
Download CAD models