??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Series 065265 - Nonreturn valve
Bill of material
LECHLER_06526556
Type
065265
Ball
1.4034
Spring
1.4310
Material-No.
POM
Color
rot
Opening pressure
0.5-1.0 bar
Opening pressure
8 psi
Closing pressure
0.4-0.9 bar
Mesh size
0.25 mm
Mesh size
0.011 Inch
Weight
2 g
Weight
0.004 lbs.
Previews
3D
Dimension
2D
Download CAD models