??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
igus
Description
Series 047 - Crossbars on a strip - zip-open along the outer radius
Bill of material
0.195 m 047.10.018.0 (-,-)
Part no.
Info PDF
INFO
Inner width Bi
mm
Outer width Ba
mm
Bending radius
mm
Installation type
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
220 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
Mounting bracket moving end
Options for mounting bracket - moving end
Mounting bracket fixed end
Options for mounting bracket - fixed end
Possible installation conditions for mounting brackets
Calculated chain length
195.0 mm
Number of links
15
Nominal height
48.5 mm
Overlength Energy Chain radius in final position including safety
44 mm
Pi x R safety
85 mm
Weight
kg
プレビュー
3D
情報
2D
ダウンロード(CADデータ)