??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Series - 040228 - Welding sleeve
Bill of material
LECHLER_0402281Y00
Type
040228
Material-Nr.
Radius
°
ISO 228
G1/4
Dimensions
18 mm
Dimensions
12 mm
Dimensions Ø
17 mm
Weight
16 g
Previews
3D
Dimension
2D
Download CAD models