??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Zimmer Group
Description
SERIE TPC-RS - Profile damper
Bill of material
TPC-RS84X81H
order number
extended / retracted
mm
data sheet
PDF data sheet
energy absorption per stroke continuous operation
J
energy absorption per hour continuous operation
J/h
energy absorption per stroke emergency stop operation
J
stroke max.
mm
shore hardness
width extended (HUB=0)
mm
width retracted (HUB=MAX)
mm
height extended
mm
length
mm
screw thread
thread reach
mm
weight with screw
g
hardness
damping percentage
%
impact speed
0 .. 10 m/s
screw SW
mm
screw max.tightening torque
N/m
construction type
Radial
max. impact angle °
15°
PWIS-free
yes
RoHS-compliant
yes
Reach-compliant
yes
GEWICHT
g
Previews
3D
Dimension
2D
Download CAD models