您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
PO-PA 58150-0000 SZ 6032/0000 Cylinder SZ6 with magnet (STROKE=0 POS=00 00.23) Assembly
PARKER AUTOMATION DIVISION EUROPE
Actuators
Short stroke cylinder
Cylinder series SZ - single-acting and double-acting 12-100mm
Powered by
CAD模型選擇
{parker_origa/aktorik/kurzhubzylinder/sz/sz_asm.prj},{NB=HO-PA 58150-0000 SZ 6032/0000 Zylinder SZ6 mit Magnet (HUB=0 POS=00_00.23) Baugruppe},{ZYL=32.000},{STROKE=0},{POS=0},{ATEX=0},{FORM=1},{CONNECT1=0},{CONNECT2=0},{WEIGHT=0.23},{A=45.000},{B=52.000},{C=48.000},{D=36.000},{E=32.000},{F1=39.000},{G1=45.500},{F2=39.000},{G2=45.500},{H=9.000},{H1=20.500},{J=5.500},{K=10.000},{L=5.800},{M=12.000},{N=12.000},{P=M8},{P1=8.000},{P1K=6.466},{Q=G 1/8},{Q1=9.728},{Q1K=8.566},{S=19.000},{U=18.000},{V=28.000},{SW=10.000},{E1=3.500},{NENN1=58150},{NENN2=58160},{STROKEMAX1=150.000},{STROKEMAX2=25.000},{TYPE1=6032},{TYPE2=7032},{PPATH=sz_sbl.prj},{GE=0.230}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Serie SZ - single-acting and double-acting 12-100mm
Bill of material
PO-PA 58150-0000 SZ 6032/0000 Cylinder SZ6 with magnet (STROKE=0 POS=00_00.23) Assembly
Cylinder diameter
32.000
32.000
mm
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
確定
Guide rod position
mm
ATEX version
Standard
ATEX version
Standard
ATEX version
Version
SZ6 with magnet
SZ7 with magnet and spring
SZ6 with magnet
SZ7 with magnet and spring
Mounting Magnetic switch
without
RS-K Closer, KL3043
RS Closer normally open , KL3045
RS Closer with Connector , KL3046
ES PNP with Connector , KL3054
ES PNP Closer, KL3055
ES PNP Closer, KL3056
ES-K NAMUR with 5m cable ATEX Version , KL3251
ES-K NAMUR with 10m cable ATEX Version , KL3251
RS- K ATEX closer with 5m cable ATEX Verion, KL3240 (choose ATEX-Version!)
RS- K ATEX closer with 10m cable ATEX Verion, KL3241 (choose ATEX-Version!)
RST Opener with 5m cable, KL3305
RST Close with 2m cable, KL3305
RST Opener mit M8 Stecker-Rastverriegelung 0,24m, KL3302
RST Opener mit M8 Schraubverriegelung 0,24m, KL3303
RST Opener with 5m cable, KL3305
EST-S PNP mit M8 Schraubverriegelung 0,24m, KL3306
EST-K PNP with 2m cable, KL3308
EST-K PNP with 5m cable, KL3309
EST-S PNP mit M8 Rastverriegelung 0,24m, KL3312
without
RS-K Closer, KL3043
RS Closer normally open , KL3045
RS Closer with Connector , KL3046
ES PNP with Connector , KL3054
ES PNP Closer, KL3055
ES PNP Closer, KL3056
ES-K NAMUR with 5m cable ATEX Version , KL3251
ES-K NAMUR with 10m cable ATEX Version , KL3251
RS- K ATEX closer with 5m cable ATEX Verion, KL3240 (choose ATEX-Version!)
RS- K ATEX closer with 10m cable ATEX Verion, KL3241 (choose ATEX-Version!)
RST Opener with 5m cable, KL3305
RST Close with 2m cable, KL3305
RST Opener mit M8 Stecker-Rastverriegelung 0,24m, KL3302
RST Opener mit M8 Schraubverriegelung 0,24m, KL3303
RST Opener with 5m cable, KL3305
EST-S PNP mit M8 Schraubverriegelung 0,24m, KL3306
EST-K PNP with 2m cable, KL3308
EST-K PNP with 5m cable, KL3309
EST-S PNP mit M8 Rastverriegelung 0,24m, KL3312
Mounting Pneumatic valves G1/8 - G1/4
without
G1/8-5/2-Way S9 561 Impuls
G1/8-5/2-Way S9 561RF Continius signal with spring return
G1/4-5/2-Way S9 561 Impuls
G1/4-5/2-Way S9 561RF Continius signal with spring return
G1/4-5/2-Way S9 562 Impuls, Differential piston
G1/8-5/3-Way S9 561RFG Continius signal, Central position closed
G1/8-5/3-Way S9 561RFE Continius signal, Central position aired out
G1/8-5/3-Way S9 561RFB Continius signal, Central position ventilated
G1/4-5/3-Way S9 561RFG Continius signal, Central position closed
G1/4-5/3-Way S9 561RFE Continius signal, Central position aired out
G1/4-5/3-Way S9 561RFB Continius signal, Central position ventilated
without
G1/8-5/2-Way S9 561 Impuls
G1/8-5/2-Way S9 561RF Continius signal with spring return
G1/4-5/2-Way S9 561 Impuls
G1/4-5/2-Way S9 561RF Continius signal with spring return
G1/4-5/2-Way S9 562 Impuls, Differential piston
G1/8-5/3-Way S9 561RFG Continius signal, Central position closed
G1/8-5/3-Way S9 561RFE Continius signal, Central position aired out
G1/8-5/3-Way S9 561RFB Continius signal, Central position ventilated
G1/4-5/3-Way S9 561RFG Continius signal, Central position closed
G1/4-5/3-Way S9 561RFE Continius signal, Central position aired out
G1/4-5/3-Way S9 561RFB Continius signal, Central position ventilated
Weight
0.230
0.230
kg
Width
45.000
45.000
mm
Height
52.000
52.000
mm
C
48.000
48.000
mm
D
36.000
36.000
mm
E
32.000
32.000
mm
Only with 25mm stroke: Length + stroke
39.000
39.000
mm
Only with 25 stroke: Total length + stroke
45.500
45.500
mm
Length + stroke
39.000
39.000
mm
Total length + stroke
45.500
45.500
mm
H
9.000
9.000
mm
Distance air connections + stroke
20.500
20.500
mm
Size of bore
5.500
5.500
mm
Fall diameter
10.000
10.000
mm
L
5.800
5.800
mm
Thread depth
12.000
12.000
mm
Piston rod diameter
12.000
12.000
mm
Internal thread
M8
M8
Air connection
G 1/8
G 1/8
S
19.000
19.000
mm
U
18.000
18.000
mm
V
28.000
28.000
mm
Width across flats piston rod
10.000
10.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型