??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
ONE Series
Bill of material
531200200100
Code
531200200100
Version
Air intake
Inch
Degree of filtration
µm
Clogged filter signal
Condensate drain
Pressure regulation
bar
Valves
Pressure switch
Air outlet
Inch
Catalogue
Catalogue
A
195 mm
CH
19 mm
B
16.4 mm
C
148 mm
ØD
15 mm
Previews
3D
2D
Download CAD models