??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Serie NZ 32-100mm - according to ISO 21287
Bill of material
PO-NZ6050-0010/000-000020-0-(0000000)
Series
Version
Cylinder diameter
mm
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
Guide rod position
mm
Enter value for POS
Guide rod position
mm
cm
inch
ft
Elongation of piston rod
mm
Enter value for PISTONLENGTH
Elongation of piston rod
mm
cm
inch
ft
Air connection
Dichtung / Abstreifer
Grease Lubrication
Piston material
Piston rod thread
mm
ATEX version
Elongation of thread
mm
Position of nut
mm
Enter value for SX
Position of nut
mm
cm
inch
ft
Mounting front-side
Mounting at back-side
Mounting Magnetic switch
Cylinder mounting
Mounting Pneumatic valves G1/8 - G1/4
Length of external thread
mm
Diameter H9
mm
Piston rod diameter
mm
E
mm
AF
mm
Thread depth
mm
Air connection
G 1/8
Innengewinde KF
External thread
LA1
mm
PL
mm
TG
mm
RR
mm
Thread
Width across flats piston rod
mm
SW1
mm
VA
4.000 mm
WH
mm
Length + stroke
mm
Length + stroke
mm
C
mm
Length + stroke
mm
Length + 2 x stroke
mm
K
mm
Thread
P
mm
U
mm
W
mm
AMMIN
13.000 mm
Previews
3D
Boyut
2D
CAD modeli indir