HO-PA 68050 2016
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series NZ with T-Nut 12-100mm
Powered by
CAD모델 선택
{parker_origa/aktorik/kompaktzylinder/nzneu/nz12_asm.prj},{NB=HO-PA 68050 2016 (HUB = 0 POS = 0)_(0, 0,0,0) Baugruppe},{ZYL=16.000},{AL=16.000},{AFMIN=10.000},{AMAX=16.000},{WH=5.500},{ZA=37.000},{ZJ=42.500},{ZM=48.000},{H=48.500},{U=9.900},{O1=3.000},{W=6.000},{O2=2.460},{P=3.000},{K=8.000},{KF1=4.000},{KF2=3.240},{KK1=6.000},{KK2=4.920},{EE1=5.000},{EE2=4.130},{BGMIN=10.000},{RRMIN=3.200},{TG=18.000},{EMAX=30.000},{RT1=4.000},{RT2=3.240},{LAMAX=5.000},{PLMIN=8.000},{SW=7.000},{D1=8.000},{D2=0.200},{D3=12.000},{D4=9.500},{D5=10.000},{S1=9.500},{D6=6.000},{S2=6.000},{S3=4.000},{S4=0.300},{S5=45.000},{S6=5.000},{S7=6.000},{S8=9.300},{S9=3.200},{K1=2.300},{K2=135.000},{TYPE=2},{STROKE=0},{POS=0},{CONNECT1=0},{CONNECT2=0},{CONNECT3=0},{CONNECT4=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Serie NZ 12-25mm - according to ISO 21287
Bill of material
HO-PA 68050 2016
Cylinder diameter
16.000
16.000
mm
Version
2000 = NZ-IG double acting without magnet
3000 = NZ-IG single acting without magnet, basic position retracted
4000 = NZ-IG single acting without magnet, basic position extended
6000 = NZ-IG double acting with magnet
7000 = NZ-IG single acting with magnet, basic position retracted
8000 = NZ-IG single acting with magnet, basic position extended
6000 = NZ-AG double acting with magnet
7000 = NZ-AG single acting with magnet, basic position retracted
8000 = NZ-AG single acting with magnet, basic position extended
6000 = NZV double acting with magnet verdrehgesichert
6000 = NZD double acting with magnet with double piston rod
2000 = NZ-IG double acting without magnet
3000 = NZ-IG single acting without magnet, basic position retracted
4000 = NZ-IG single acting without magnet, basic position extended
6000 = NZ-IG double acting with magnet
7000 = NZ-IG single acting with magnet, basic position retracted
8000 = NZ-IG single acting with magnet, basic position extended
6000 = NZ-AG double acting with magnet
7000 = NZ-AG single acting with magnet, basic position retracted
8000 = NZ-AG single acting with magnet, basic position extended
6000 = NZV double acting with magnet verdrehgesichert
6000 = NZD double acting with magnet with double piston rod
mm
Stroke length
mm
값 입력 STROKE
Stroke length
mm
cm
inch
ft
확인
Piston Position
mm
CONNECT1
without
Mounting Serie A
Mounting Serie D
without
Mounting Serie A
Mounting Serie D
mm
CONNECT2
without
Mounting Serie A
Mounting Serie BA
Mounting Serie D
without
Mounting Serie A
Mounting Serie BA
Mounting Serie D
mm
Mounting Magnetic switch
without
Magnetic reed switch RST-K, normally open, KL3300
Magnetic reed switch RST-K, normally open, KL3301
Magnetic reed switch RST-S, normally open, KL3302
Magnetic reed switch RST-S, normally open, KL3303
Magnetic reed switch RST-K, normally closed, KL3305
Magnetic switch EST-S PNP, normally open, KL3306
Magnetic switch EST-K PNP, normally open, KL3308
Magnetic switch EST-K PNP, normally open, KL3309
Magnetic switch EST-S PNP, normally open, KL3312
without
Magnetic reed switch RST-K, normally open, KL3300
Magnetic reed switch RST-K, normally open, KL3301
Magnetic reed switch RST-S, normally open, KL3302
Magnetic reed switch RST-S, normally open, KL3303
Magnetic reed switch RST-K, normally closed, KL3305
Magnetic switch EST-S PNP, normally open, KL3306
Magnetic switch EST-K PNP, normally open, KL3308
Magnetic switch EST-K PNP, normally open, KL3309
Magnetic switch EST-S PNP, normally open, KL3312
Mounting at piston rod
without
Compensating coupling M6
Rod clevis M6
Rod eye M6
without
Compensating coupling M6
Rod clevis M6
Rod eye M6
AL
16.000
16.000
mm
AFMIN
10.000
10.000
mm
AMAX
16.000
16.000
mm
WH
5.500
5.500
mm
ZA
37.000
37.000
mm
ZJ
42.500
42.500
mm
ZM
48.000
48.000
mm
H
48.500
48.500
mm
U
9.900
9.900
mm
O1
3.000
3.000
mm
W
6.000
6.000
mm
O2
2.460
2.460
mm
P
3.000
3.000
mm
K
8.000
8.000
mm
KF
M4
M4
mm
KK
M6
M6
mm
EE
M5
mm
BGMIN
10.000
10.000
mm
RRMIN
3.200
3.200
mm
TG
18.000
18.000
mm
EMAX
30.000
30.000
mm
RT
M4
M4
mm
LAMAX
5.000
mm
PLMIN
8.000
mm
SW
7.000
7.000
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성