您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
K2010203000K
Metalwork
Actuators
V-Lock
Rotary actuators
Series DAPK
Powered by
CAD模型選擇
{metalwork/actuators/v_lock/rotary_actuators/rotary_actuator_dapk/dapk_asmtab.prj},{NB=K2010203000K//},{S=1},{POS=02},{PA=0},{FC=3},{CO=0},{AC1=},{AC2=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Metalwork
Description
Serie DAPK - Attuatori rotanti
Bill of material
K2010203000K
Code
K2010203000K
Taglia
Taglia 1
Taglia 2
Taglia 1
Taglia 2
Posizioni
02 - 2 posizioni
S3 - 3 posizioni
D3 - 3 posizioni
04 - 4 posizioni
02 - 2 posizioni
S3 - 3 posizioni
D3 - 3 posizioni
04 - 4 posizioni
Passagio
senza passaggio aria
con passaggio aria in linea
con passaggio aria a 90°
senza passaggio aria
con passaggio aria in linea
con passaggio aria a 90°
FC
con fermi elastici
con deceleratori
con fermi elastici
con deceleratori
CO
magnetico
NON magnetico
magnetico
NON magnetico
Left sensor
✔
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 300 mm M8
HALL N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 300 mm M8
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
Right sensor
✔
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 300 mm M8
HALL N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 300 mm M8
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型