카탈로그: Pneumax
생성됨: 12.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
C1P50EG1A1
Pneumax
Automotive
Clamping units
C1 series
Powered by
CAD모델 선택
{pneumax/automotive/clamping/serie_c1/clamping_series_c1_50_asmtab.prj},{NB=C1P50EG1A1},{TG=C},{MP=1},{OP=P},{SZ=50},{ST=E},{OA=},{P=G},{L=},{AM=1},{MT=A},{CT=1},{PPATH=clamping_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pneumax
Description
Serie C1 - Size Ø50mm configurator
Bill of material
C1P50EG1A1
Series
C1 series
C1 series
Mounting pattern
1 = International mount
1 = International mount
Operation
P = Pneumatic
D0 = Output shaft for manual operation - no lever or handle
D1 = Pneumatic with manual operation type 1
D2 = Pneumatic with manual operation type 2
M1 = Manual with straight handle
M2 = Manual with "D2" handle
P = Pneumatic
D0 = Output shaft for manual operation - no lever or handle
D1 = Pneumatic with manual operation type 1
D2 = Pneumatic with manual operation type 2
M1 = Manual with straight handle
M2 = Manual with "D2" handle
Size
50 = ø50 mm
50 = ø50 mm
Sensor type
E = Electronic sensor with M12 connector - PNP
A = Electronic sensor with M12 connector - NPN
N = No sensor
B = Electronic sensor with M8 connector - PNP
E = Electronic sensor with M12 connector - PNP
A = Electronic sensor with M12 connector - NPN
N = No sensor
B = Electronic sensor with M8 connector - PNP
Fixed opening angle
-
-
Ports type
G = G threads
N = NPT threads
G = G threads
N = NPT threads
Shaft output
-
-
Arm mount
1 = Mount type 1
2 = Mount type 2
3 = Mount type 3
4 = Mount type 4
1 = Mount type 1
2 = Mount type 2
3 = Mount type 3
4 = Mount type 4
Arm material
A = Aluminium
S = Steel
A = Aluminium
S = Steel
Clamp arm type
1 = Central wishbone, 15mm offset
2 = Right wishbone, 15mm offset
3 = Left wishbone, 15mm offset
4 = Central wishbone, 45mm offset
5 = Right wishbone, 45mm offset
6 = Left wishbone, 45mm offset
7 = Central wishbone, 15mm offset, mounting pattern with ø8mm hole
8 = Right wishbone, 15mm offset, mounting pattern with ø8mm hole
9 = Left wishbone, 15mm offset, mounting pattern with ø8mm hole
21 = Central wishbone, 25mm offset
22 = Right wishbone, 25mm offset
23 = Left wishbone, 25mm offset
1 = Central wishbone, 15mm offset
2 = Right wishbone, 15mm offset
3 = Left wishbone, 15mm offset
4 = Central wishbone, 45mm offset
5 = Right wishbone, 45mm offset
6 = Left wishbone, 45mm offset
7 = Central wishbone, 15mm offset, mounting pattern with ø8mm hole
8 = Right wishbone, 15mm offset, mounting pattern with ø8mm hole
9 = Left wishbone, 15mm offset, mounting pattern with ø8mm hole
21 = Central wishbone, 25mm offset
22 = Right wishbone, 25mm offset
23 = Left wishbone, 25mm offset
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성