您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 733
WAGO
PG 03 - Multi Connection System
Powered by
CAD模型選擇
733-102 TO 733-112 - FEMALE PLUG WITH CODIG FINGERS PIN SPACING 2.5 MM / 0....
14.07.2023
733-102/037-000 TO 733-112/037-000 - FEMALE PLUG WITH LOCKING LEVER PIN SPA...
14.07.2023
733-127 - STRAIN RELIEF PLATE FOR SERIES 733 2 TO 6 POLES PIN SPACING 2.5 M...
14.07.2023
733-128 - STRAIN RELIEF PLATE 12,5 mm WIDTH
14.07.2023
733-130 - Operating tool for socket and plug connectors with CAGE CLAMP® co...
17.04.2024
733-202 TO 733-212 - MALE CONNECTOR PIN SPACING 2.5 MM / 0.098 IN 100% PROT...
14.07.2023
733-332 TO 733-342 - HEADER STRAIGHT SOLDER PIN0.8x0.8 MM PIN SPACING 2.5 M...
14.07.2023
733-332/100-000 TO 733-342/100-000 - HEADER PRESS-IN PIN 0.6x0.6 MM PIN SPA...
13.07.2023
733-332/105-604 TO 733-342/105-604 - Header straight solder pin0.8x0.8 mm
14.07.2023
733-332/105-604/997-446 to 733-342/105-604/997-446 - THR male header, 0.8 x...
14.07.2023
733-362 TO 733-372 - HEADER RIGHT ANGLE SOLDER PIN 0.8x0.8 MM PIN SPACING 2...
13.07.2023
733-362/105-604 TO 733-372/105-604 - Header right angle solder pin 0.8x0.8 ...
14.07.2023
733-362/105-604/997-406 to 733-372/105-604/997-406 - THR male header, 0.8 x...
14.07.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎