??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SERB, SEWB, SEWTB_hidden - Extra Super Heavy Load Slide Guides - Interchangeable, Small Preload Type(With Resin Retainer) - Block
Bill of material
SERB30_h
Part No.
Assembly Height
mm
Block Type
Material
Carbon Steel
Hardness
58HRC~
Heat Resistant Temperature
0~50 °C
W1
mm
B
mm
L1
mm
L2
mm
W
mm
P1
mm
P2
mm
S1
mm
l1
mm
T
mm
b
mm
E
11 mm
Basic Load Rating C (Dynamic)
kN
Basic Load Rating Co (Static)
kN
M1 Allowable Static Moment
Nm
M2 Allowable Static Moment
Nm
M3 Allowable Static Moment
Nm
Block Mass No Shoulder
kg
Block Mass With Shoulder
kg
Previews
3D
Dimension
2D
Download CAD models