??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SER08 - Guide shafts General grade Male threaded type with wrench groove at both ends
Bill of material
SER08-D6-L20-E2-F2-B0-S0-P3-Q3-S0
code
SER08
type
Male thread type with wrench slot on both ends
Tolerance
h8
National standard material
LY11
Equivalent material
A2017
Surface treatment
Hard anodized, oxide layer hardness HV450~, film thickness 15μm~
D
L(Minimum unit 1)
E(Minimum unit 1)
F(Minimum unit 1)
A
B
P
Q
S
W
5
V
8
R
0.3
C
0.5
zzlc
zzpcpd
PC
PD
zzqcqd
QC
QD
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models