??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR
Bill of material
TR 25G025000009200
TYPE
TR 25G
Order No.
025000009200
DESCRIPTION
Trennsteg
RASTER
2.5 mm
VPE
1 St.
TI
2.0 mm
H
2.5 mm
H1
10.5 mm
H2
15.0 mm
H3
19.5 mm
Previews
3D
Dimension
2D
Download CAD models