??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Separator TR 62.2
Bill of material
TR 62062000009200
TYPE
TR 62
Order No.
062000009200
DESCRIPTION
Separator
GRID
5.0 mm
VPE
1 St.
TI
3.5 mm
H
5.5 mm
H1
14.8 mm
H2
23.1 mm
H3
31.4 mm
H4
39.7 mm
H5
48.0 mm
HI
62.0 mm
Previews
3D
Dimension
2D
Download CAD models