??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
SEP ROTA-S plus 2.0 - 3-way Pyramid Bracket
Bill of material
SCHUNK-0471539 SEP ROTA-S plus 2.0 160-3
ID
0471539
Description
SEP ROTA-S plus 2.0 160-3
Further product information
To the product page
Durchmesser
420 mm
Max. clamping force
65 kN
Max. torque
80 Nm
Stroke per jaw
6.5 mm
Weight
85.000 kg
Customs tariff number
84662098
Previews
3D
2D
Download CAD models