??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
公司
ERMANNO BALZI
描述
Sensors - Sensors
明细表
CAFI
Code
Contact type
NO
Operating voltage Ue DC
24.0 V
Operating voltage range
From 10.0 to 30.0 V
Operating current
Switching freq. f max
3000Hz
Sensor type
Voltage drop static max
2.5V
Temperature range
Polarity reversal protected
Yes
Function indicator
Yes
IP rating
IP65
下载CAD模型