目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0950000132
Metalwork
Actuators
Round cylinders series RNDC
Accessories for RNDC
Powered by
CAD模型選擇
{metalwork/actuators/round_cyl_ser_rndc/accessories/sensor_circlip_dxf.prj},{NB=W0950000132-32},{IDNR=},{CODE=W0950000132},{DI=32},{MODEL=BAND DXF 36-32},{D1=36.0},{A=29.5},{B=10},{VER=3},{X=22.550},{Y=9.750}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Metalwork
Description
SENSOR CIRCLIP - MODEL DXF
Bill of material
W0950000132
Code
W0950000132
W0950000132
Bore
32
32
mm
Model
BAND DXF 36-32
BAND DXF 36-32
Diameter
36.0
36.0
mm
A
29.5
29.5
mm
B
10
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型