??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SENAZ_ _H, SENAZB_ _H - Rails For Switches and Sensors - Hole Position Configurable Type - Cut-Out Hole
Bill of material
SENAZ32H-50-V10-W18
Part Number
Material
6063S-T5 Aluminum Alloy
Surface Treatment
No.
No. of Holes
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
X 1mm Increment
mm
Y 1mm Increment
mm
Z 1mm Increment
mm
N
3.5 mm
N1
6.5 mm
A
mm
B
mm
C
mm
D
mm
E
mm
d
mm
Previews
3D
Dimension
2D
Download CAD models