??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SENAF, SENBF, SENCF - Switches / Rails for Sensor Aluminum Type - L Dimension Configurable - Mounting Hole Type
Bill of material
SENAF3-50
Part No.
Shape Selection
Material
6063 Aluminum AlloyS-T5
Surface Treatment
Clear Anodizing
No.
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
N
3.5 mm
N1
6.5 mm
N2
mm
A
mm
B
mm
C
mm
D
mm
E
mm
d
mm
e
mm
Previews
3D
Dimension
2D
Download CAD models