??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Self-aligning pads M 10 - -
Bill of material
3230000
Order No.
323000
Adjustment range
mm
Enter value for W
Adjustment range
mm
cm
inch
ft
Support
Ø 8 mm
Self-alignment range
± 15° mm
Adjustment range
15 mm
Length
46 mm
thread
M10 mm
Description
Information
Infotext
mm
Previews
3D
2D
Download CAD models