??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SELATAA, SELATDA, TSELATAA, TSELATDA, SELATAB, SELATDB, TSELATAB, TSELATDB - Locating Pins for Fixtures - Standard Grade, Shouldered - Tip Shape Selectable - Set Screw - No Surface Treatment
Bill of material
SELATAA8-P3.0-B2-A30-E1
Part Number
Shape
Material
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
L
mm
l1
mm
H
mm
d
mm
Applicable Set Screw
R
0.0 mm
W
0 mm
e
0.000 mm
Wear Groove Alterations
Flat Position
Flat Machining
Wrench Flats
H1
0 mm
Upper Relief Radius Change
RTC
mm
Previews
3D
Dimension
2D
Download CAD models