SEK07-D18-L20-E5-M6
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/sek01_37.prj},{NB=SEK07-D18-L20-E5-M6},{CODE=SEK07},{TYPE=One End Male Thread Type/Groove with retraction},{ACC=Ordinary Level},{COM=g6},{MAT=SUS440C},{HEA=High frequency quenching, effective case depth is greater than or equal to 0.6 Quenching Hardness 56HRC-},{SUR=Hard Chromium Plating,Plating Thickness 3-5um.Hardness of Electrodeposited Coatings HV850-},{D=18},{DTOL=-0.006/-0.017},{L=20},{LPOOL=[20:1200/1$LMIN.]},{E=5},{EPOOL=[$E3POOL.:$E1POOL./1]},{M=6},{MPOOL=6,8,10,12,16},{C=0.5},{ZZLC=0},{ZZMCMD=0},{MC=0},{MD=0},{ZZEC=0},{EC=0},{K=0},{ZZJD=0},{JD=0},{J=0},{LINK=Webxxx}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 92
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SEK01_07 - Guide shaft ???¡ì?¡ì One end male thread ???¡ì?¡ì With undercut type
Bill of material
SEK07-D18-L20-E5-M6
Code
SEK07
SEK07
Type
One end male thread with undercut type
Accuracy level
Ordinary Level
Ordinary Level
D tolerance
g6
Material
SUS440C
SUS440C
Heat treatment
High-frequency quenching, effective hardening layer ?Y0.6, quenching hardness HRC56-
High-frequency quenching, effective hardening layer ?Y0.6, quenching hardness HRC56-
Surface treatment
Hard chrome plating, coating hardness HV850-, plating thickness 3-5?m
Hard chrome plating, coating hardness HV850-, plating thickness 3-5?m
D
18
18
mm
D Tolerance value
-0.006/-0.017
-0.006/-0.017
L
mm
값 입력 L
mm
cm
inch
ft
확인
E
mm
값 입력 E
mm
cm
inch
ft
확인
M
6
8
10
12
16
6
8
10
12
16
C
0.5
0.5
mm
Change L size tolerance
N/A(No processing)
LC(Change L size tolerance)
N/A(No processing)
LC(Change L size tolerance)
Change the external thread to fine thread
N/A(No processing)
MC(Change the external thread to fine thread, the pitch corresponds to the bearing nut)
MD(Change the external thread to fine thread, the pitch corresponds to the cylinder)
N/A(No processing)
MC(Change the external thread to fine thread, the pitch corresponds to the bearing nut)
MD(Change the external thread to fine thread, the pitch corresponds to the cylinder)
MC(Change the external thread to fine thread, the pitch corresponds to the bearing nut)
0
0
mm
MD(Change the external thread to fine thread, the pitch corresponds to the cylinder)
0
0
mm
Add a plane
N/A(No processing)
EC(Add a plane)
N/A(No processing)
EC(Add a plane)
ec
0.000
0.000
mm
k
0.000
0.000
mm
Add a keyway
N/A(No processing)
JD(Add keyway)
N/A(No processing)
JD(Add keyway)
JD
0.000
0.000
mm
j
0.000
0.000
mm
Internet site
Website connection
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성