??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
SEK 17-14(2)M-S32-AU KONTAKT 1
Bill of material
HARTING 09170149622
Product number of the Manufacturer
09170149622
Preview
Short Description
DIP connector, Rated current: ‌1 A, Thermoplastic resin (PC), Beige, Contacts: 14
Long Description
DIP connector, Rated current: ‌1 A, Thermoplastic resin (PC), Beige, Contacts: 14
Manufacturer Type Description
SEK 17-14(2)M-S32-AU KONTAKT 1
Alternative product number
09 17 014 9622
Manufacturer Name
HARTING
Delivery Time
28
rated current
1 A
Number of rows
2
Application standards
IEC 60603-13
Pole number
14
Colour actuating element
beige
Manufacturer product designation
SEK 17-14(2)M-S32-AU KONTAKT 1
Grid dimensions 1
1.270 mm
Grid dimensions 2
2.540 mm
lower limit temperature
-40 °C
upper limit temperature
125 °C
certificate/approval
0
Combustibility class
V0
material of insulation
Polycarbonate (PC)
Assembly
Other
Minimum Order Quantity
130
Quantity Scale
130
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드