??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SED08_SEF08 - Guide shaft Common class One end Male thread type Standard type/With wrench slot type
Bill of material
NB.
Code
Type
Tolerance grade
h8
Material
LY11
Equivalent material
A2017
Surface Preparation
Hard anodizing, oxide layer hardness HV450~, film thickness 15um~
D
Dtol
0,-0.018
L
Ltol
-
E
B
P
S
W
V
R
0.3
C
0.5
Change of L dimension tolerance
Changing the external thread to fine thread
PC (The pitch of this fine tooth corresponds to the nut)
PD (This fine pitch corresponds to the cylinder)
Add a plane
EC
K
Add a key slot
JD
J
Web Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models