??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Novoferm
Description
Sectional door THERMO - Thermo
Bill of material
THERMO 40T 24024000ST12135030003000732017831000000
Type
Order number
LOD Destination
Level of detail
Max. width
mm
Enter value for B
Max. width
mm
cm
inch
ft
Max. height
mm
Enter value for H
Max. height
mm
cm
inch
ft
Min. free headroom
mm
Enter value for FR
Min. free headroom
mm
cm
inch
ft
Rail system
Roof angle track system
Angle of roof angle track system
°
Corner frame
Operation
Control
Middle panel height
mm
Thickness of panels
mm
Height of bottom section
610 mm
Colour selection
Colour
Section/Window options
Number of sections
Window type
Version
Colour of pass door frame
Hinge side
Threshold
Door position
Max. surface
m^2
Max. wind force
Class 3-4
Specification text
Information
Specification text
Datasheet PDF
Info PDF
eCl@ss 9.1
22-28-02-02
Uniclass 2015
PR_30_59_24_38
Previews
3D
Dimension
2D
Download CAD models