??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Alpha Deuren
Description
Sectional door ISO - ISO 40/60/80
Bill of material
ISO 40T 24024000ST1220002500732017832000000
Type
Order Number
LOD Destination
Level of detail
Max. width
mm
输入参数值: B
Max. width
mm
cm
inch
ft
CLear Height
mm
输入参数值: H
CLear Height
mm
cm
inch
ft
Min. free headspace
mm
输入参数值: FR
Min. free headspace
mm
cm
inch
ft
Rail system
Roof angle track system
Angle of roof angle track system
°
Corner frame
Operation
Control
Middle panel height
mm
Thickness of panels
mm
Height of bottom section
610 mm
Colour selection
Colour
Section/Window options
Number of sections
Window type
Version
Colour of pass door frame
Hinge side
Threshold
Door position
Max. surface
m^2
Max. wind force
Class 3-4
Specification text
信息
Specification text
Datasheet PDF
Info PDF
eCl@ss 9.1
22-28-02-02
Uniclass 2015
PR_30_59_24_38
预览
3D
尺寸标注
2D
下载CAD模型