??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SECK, SECWK - Linear Guide Clampers - Miniature Linear Guide Clampers
Bill of material
SECK13
Part No.
Type Selection
H
mm
Material of Body/Lever
304 Stainless Steel
Material of Contact Piece
Brass
Configurable Torque (Reference)
40 Nm or more (at Lever End)
A
mm
B
34 mm
C
22.0 mm
D
12.0 mm
E
mm
F
mm
M
M4
H1
mm
H2
mm
l
mm
L
mm
G
mm
Previews
3D
Dimension
2D
Download CAD models