??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bradley
Description
Seat Cover Dispenser Acorp 584
Bill of material
seat_cover_dispenser_acorp_584
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Default Elevation
48.000
Paper Product Visibility
1.000
Width
17.125
Height
12.750
Depth
2.750
Warranty Information
Complete unit, one year
Version
2.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - English
http://bradleycorp.com/download/272/8570.pdf
OmniClass Table 23 Title
Restroom Paper Towel Accessories
OmniClass Table 23 Number
23-31 25 19
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Modeling Code
n/a
Model
584
Material Note
n/a
MasterFormat Title
Toilet Accessories
MasterFormat Number
10 28 13
Manufacturer
Bradley Corporation
Description
Seat Cover Dispenser
Fire Rating
n/a
Copyright
This Model is Property of Bradley Corporation
Assembly Code
C1030200
ADA Compliant
Yes
Void Width
15.750
Void Height
11.375
Void Depth
2.750
Previews
3D
2D
Stáhnout CAD model