您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
seat cover dispenser acorp 5831
Bradley
Washroom Accessories
Seat Cover Dispensers
Model 5831
Powered by
CAD模型選擇
{bradley/washroom_accessories/seat_cover_dispensers/model_5831/seat_cover_dispenser_acorp_5831.prj},{NB=Washroom_Accessories - Seat_Cover_Dispensers - model_5831 - seat_cover_dispenser_acorp_5831 - seat_cover_dispenser_acorp_5831},{PERCENTAGEOFRECYCLEDCONTENT=0.000},{LOWEMITTINGMATERIAL=0.000},{DEFAULTELEVATION=48.000},{PAPERPRODUCTVISIBILITY=1.000},{WIDTH=15.750},{HEIGHT=11.000},{DEPTH=2.000},{NAME=seat_cover_dispenser_acorp_5831},{INAME=seat_cover_dispenser_acorp_5831},{RFAFILE=seat_cover_dispenser_acorp_5831},{SHA256=7xmIJbfusq9ILTO+BoDomTu3YRmTBVz2ixRkCxE7OT8=},{COMPLIESTONAFTA=n/a},{BUYAMERICANACT=To Be Determined},{WARRANTYINFORMATION=Complete unit, one year.},{VERSION=2.0},{URL=http://www.bradleycorp.com/},{TECHNICALDATA=n/a}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bradley
Description
Seat Cover Dispenser Acorp 5831
Bill of material
seat_cover_dispenser_acorp_5831
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Default Elevation
48.000
Paper Product Visibility
1.000
Width
15.750
Height
11.000
Depth
2.000
Warranty Information
Complete unit, one year.
Version
2.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - Spanish
http://bradleycorp.com/download/269/8565es.pdf
Product Tech Data URL - French
http://bradleycorp.com/download/270/8565fr.pdf
Product Tech Data URL - English
http://bradleycorp.com/download/268/8565.pdf
OmniClass Table 23 Title
Restroom Paper Towel Accessories
OmniClass Table 23 Number
23-31 25 19
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Modeling Code
n/a
Model
5831
Material Note
n/a
MasterFormat Title
Toilet Accessories
MasterFormat Number
10 28 13
Manufacturer
Bradley Corporation
Description
Seat Cover Dispenser
Fire Rating
n/a
Copyright
This Model is Property of Bradley Corporation
Assembly Code
C1030200
ADA Compliant
Yes
Previews
3D
2D
下載CAD模型
生成CAD模型