??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Seat Cover Dispenser Acorp 583
Bill of material
seat_cover_dispenser_acorp_583
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Default Elevation
48.000
Paper Product Visibility
1.000
Width
15.000
Height
11.500
Depth of which projects
2.375
Depth
2.375
Warranty Information
Complete unit one year
Version
2.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - French
http://bradleycorp.com/download/266/8560fr.pdf
Product Tech Data URL - English
http://bradleycorp.com/download/265/8560.pdf
OmniClass Table 23 Title
Restroom Paper Towel Accessories
OmniClass Table 23 Number
23-31 25 19
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Modeling Code
n/a
Model
583
Material Note
n/a
MasterFormat Title
Toilet Accessories
MasterFormat Number
10 28 13
Manufacturer
Bradley Corporation
Description
Seat Cover Dispenser
Fire Rating
n/a
Copyright
This Model is Property of Bradley Corporation
Assembly Code
C1030200
ADA Compliant
No
Previews
3D
2D
Download CAD models