??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Schmalz
Description
Sealing ring for SPC suction plate - DR-SPC 33 HNBR-65
Bill of material
SCHMALZ 10.01.01.11371 DR-SPC 33 HNBR-65
Name
10_01_01_11371
NNCUSTOM
DR-SPC 33 HNBR-65
NTCUSTOM
Dichtring für SPC-Saugplatte
NBCUSTOM
DR-SPC 33 HNBR-65
LINACUSTOM
DR-SPC 33 HNBR-65
Order number
10.01.01.11371
Ds
33.2 mm
Dmax(S)
50.3 mm
H
16.5 mm
Z
4 mm
Baugröße
33
Saugerwerkstoff
Hydr. Nitrilkautschuk HNBR
Weight
23.5 g
미리보기
3D
2D
CAD모델 다운로드