??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MinebeaMitsumi Inc.
Description
Seal Type
Bill of material
RIF-1438DD
Part Number
RIF-1438DD
Bore Diameter
9.525 mm
Outside Diameter
22.225 mm
Width
7.142 mm
Fillet Radius min
0.41 mm
Ball Complement
7
Ball Size
3.9688 mm
Reference Diameter (inside)
12.40 mm
Reference Diameter (outside)
19.10 mm
Flange Diameter
24.613 mm
Flange Width
1.580 mm
Static Load Rating
1368 N
Dynamic Load Rating
3297 N
Previews
3D
Dimension
2D
Download CAD models