NA4904A.2RS
JTEKT Corporation(Koyo)
Needle roller bearings
Machined ring needle roller bearings
Metric Series
NKJ, NKJS, NA48, NA49, NA69 Series With Inner Ring
Powered by
CAD模型選擇
{koyo/needle_roller_bearings/machined_ring_nrb/metric_series/nkj_nkjs_na_with_inner_ring/seal_each_side_nkj_na_asmtab.prj},{NB=NA4904A.2RS},{ORDER=NA4904A.2RS},{FW=25},{SD=20},{D=37},{CC=18},{B=18},{R=0.3},{CR=18.50},{C0=21.20},{CU=3.30},{NO=7800},{SR=1.500},{DW=4.000},{L=10.800},{M=2.500},{H=0.600},{RR=3.500},{GH=1.80},{ST=16-J},{BRK=24.000},{NOB=24},{IM=2.0},{S=NK},{T=30},{VER=1},{PDF=155},{PPATH=seal_one_side_each_side_nkj_na_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Seal on each side
Bill of material
NA4904A.2RS
Bearing No.
NA4904A.2RS
NA4904A.2RS
Inside Diameter
25
25
mm
Inside Diameter
20
20
mm
Outside Diameter
37
37
mm
Bearing Width
18
18
mm
Radius
0.3
0.3
mm
Basic dynamic load rating
18.50
18.50
kN
Basic static load rating
21.20
21.20
kN
Fatigue limit load
3.30
3.30
kN
Limiting speeds (Grease)
7800
7800
min-1
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型