??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Samtec
Description
SEAF8 Series - SEAF8 Series - 0,80 mm SEARAY™ High Speed High Density Open Pin Field Array Terminal
Bill of material
SEAF8-10-05.0-L-06-3
Part Number
Number of Positions
Lead Style
-05.0 = 5 mm
Plating Specification
Number of Rows
Solder Type
-3: Lead-Free Solder Crimp
Packaging Option
Pick and Place
All parts will have a Pick and Place Pad
Pad Show/Hide (Model Only)
Length
13.84 [0.545] mm [INCH]
Width
mm [INCH]
Previews
3D
Dimension
2D
Download CAD models