??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Samtec
Description
SEAF8-RA Series - SEAF8-RA Series - (0.80 mm) .0315" SEARAY™ High-Speed High Density Open-Pin-Field Array Socket, Right-Angle
Bill of material
SEAF8-50-1-S-04-2-RA
Part Number
Series
SEAF8-RA
Number of Positions
Lead Style
-1
Plating Options
-S = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on solder tail
Number of Rows
Solder Type
-2: 95.5% Tin / 3.8% Silver / 0.7% Copper Lead Free Charge Tail
Guide Post
Packaging Options
Previews
3D
Dimension
2D
Download CAD models