目錄: NIASA, S.A.
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIASA, S.A.
M3-SE2-SE6--
NIASA, S.A.
Options
Powered by
CAD模型選擇
{niasa/accessories/se2_se6_asmtab.prj},{NB=M3-SE2-SE6--},{SIZE=M3},{D=46},{DD=20},{B=30},{H=100},{H1=75},{H2=35},{M1=M20},{HH=26},{M2=M8},{WIEGHT=1.0},{AP=-},{CH1=1},{CH2=0.5},{M1X=20},{M2X=8},{P=1},{H3=15},{SCREW=DPR915N0812},{SP=18.0},{PPATH=se2_se6_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
NIASA, S.A.
Description
SE2-SE6 - Bearing
Bill of material
M3-SE2-SE6--
Code
M3-SE2-SE6--
M3-SE2-SE6--
Screw jack size
M3
M3
Ød
46
46
mm
ØD H8
20
20
mm
b b12
30
30
mm
h
100
100
mm
h1
75
75
mm
h2
35
35
mm
M1
M20
M20
H
26
26
mm
M2
M8
M8
Weight
1.0
1.0
kg
Anticorrosion protection
Standard: C2 Medium. RAL 7024 (Graphite grey)
AC1 – C3 High. RAL 7040 (Window grey)
AC2 - C5-I/C5-M Medium. RAL 5017 (Traffic blue)
Standard: C2 Medium. RAL 7024 (Graphite grey)
AC1 – C3 High. RAL 7040 (Window grey)
AC2 - C5-I/C5-M Medium. RAL 5017 (Traffic blue)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型