??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
SFS
Description
SDWS3 - Self drilling fastener for steel to timber
Bill of material
SFS SDWS3-S14-6,5X38 Self drilling fastener for steel to timber
Description
SDWS3-S14-6,5X38
Type
SDWS3
Head shape
Hex head
Dichtscheibe Variante
S14
Text Line 1 (Product)
Self drilling fastener for steel to timber
Text Line 2 (Product)
fastener: carbon steel. head : with stainless steel cap.
Text Line 3 (Product)
sealing washer: austenitic stainless steel A2 / AISI 304 with vulcanised EPDM
Clamping range
NA
Material
Carbon steel
Drilling capacity
2 x 1.25mm
Length
38 mm
Head diameter
15 mm
Diameter
6.5 mm
DW
14 mm
SW
8.0 mm
Mass
9.49 g
Previews
3D
Dimensão
2D
Baixar modelos em CAD