??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWCS-39C - Doupling Disk type Coupling / Staninless Steel Body
Bill of material
SDWCS-39C-8x8
Product No.
SDWCS-39C
Shape
Cylinder
Fastening Method
General Clamp type
Outer Diameter
39.0
Length
45.0
F
4.3
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Tap
Previews
3D
Dimension
2D
Download CAD models