??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWCS-35C - Doupling Disk type Coupling / Staninless Steel Body
Bill of material
SDWCS-35C_5-5
Product No.
SDWCS-35C
Shape
Cylinder
Fastening Method
General Clamp type mm
Outer Diameter
35.0
Length
38.1
L1
12.7
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Tap
预览
3D
尺寸标注
2D
下载CAD模型