??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWB-31 - Double Disk Type Coupling / Set Screw Type
Bill of material
SDWB-31-5x5
Product No.
SDWB-31
Shape
Cylinder
Fastening Method
Set screw type
Outer Diameter
31.8
Length
29.7
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés