??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWB-22C - Double Disk Type Coupling / Clamp Type
Bill of material
SDWB-22C-3x3
Product No.
SDWB-22C
Shape
Cylinder
Fastening Method
General Clamp type mm
Outer Diameter
22.2
Length
27.2
L1
8.7
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Tap
Previews
3D
Dimension
2D
Download CAD models