??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWAS-39C - Double Disk Type Coupling / Stainless steel body
Bill of material
SDWAS-39C-4x4
Product No.
SDWAS-39C
Shape
Cylinder
Fastening Method
Outer Diameter
39.0
Length
39.5
L1
13.7
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
Tap
Normal Torque
5 N.m
Max. Torque
10 N.m
Max. RPM
8000 min^-1
Moment of Inertia
4.0 x 10^-5 kg.m^2
Torsional stiffness
2300 N.m/rad
Mass
196 g
Declination
1" °
Eccentirc
0.02 mm
Endplay
±0.25 mm
mid length
4.3
LC1
4.100
MD
17.000 mm
Previews
3D
Dimension
2D
Download CAD models