??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWAS-31C - Double Disk Type Coupling / Stainless steel body
Bill of material
SDWAS-31C-6x6
Product No.
SDWAS-31C
Shape
Cylinder
Fastening Method
Outer Diameter
31.8
Length
33.5
L1
11.6
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
Tap
Normal Torque
3 N.m
Max. Torque
6 N.m
Max. RPM
9000 min^-1
Moment of Inertia
1.5 x 10^-5 kg.m^2
Torsional stiffness
1700 N.m/rad
Mass
112 g
Declination
1" °
Eccentirc
0.02 mm
Endplay
±0.2 mm
mid length
4.1
LC1
3.550
MD
14.400 mm
Previews
3D
Dimension
2D
Download CAD models