??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWAS-26C - Double Disk Type Coupling / Stainless steel body
Bill of material
SDWAS-26C-5x5
Product No.
SDWAS-26C
Shape
Cylinder
Fastening Method
Outer Diameter
26.6
Length
32.5
L1
10.6
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
Tap
Normal Torque
1.5 N.m
Max. Torque
3 N.m
Max. RPM
10000 min^-1
Moment of Inertia
6.0 x 10^-6 kg.m^2
Torsional stiffness
900 N.m/rad
Mass
70 g
Declination
1" °
Eccentirc
0.02 mm
Endplay
±0.15 mm
mid length
5.5
LC1
4.200
MD
12.200 mm
Previews
3D
Dimension
2D
Download CAD models