??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWAS-22C - Double Disk Type Coupling / Stainless steel body
Bill of material
SDWAS-22C-4x4
Product No.
SDWAS-22C
Shape
Cylinder
Fastening Method
Outer Diameter
22.2
Length
25.0
L1
8.7
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
Tap
Normal Torque
1.1 N.m
Max. Torque
2.2 N.m
Max. RPM
10000 min^-1
Moment of Inertia
2.5 x 10^-6 kg.m^2
Torsional stiffness
600 N.m/rad
Mass
42 g
Declination
1" °
Eccentirc
0.02 mm
Endplay
±0.1 mm
mid length
3.1
LC1
2.675
MD
9.000 mm
Previews
3D
Dimension
2D
Download CAD models