??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWA-31C - Double Disk Type Coupling / Clamp Type
Bill of material
SDWA-31C-5x5
Product No.
SDWA-31C
Shape
Cylinder
Fastening Method
General clamp type mm
Outer Diameter
31.8
Length
33.5
L1
11.6
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Tap
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen