??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWA-19C - Double Disk Type Coupling / Clamp Type
Bill of material
SDWA-19C-3x3
Product No.
SDWA-19C
Shape
Cylinder
Fastening Method
General clamp type mm
Outer Diameter
19.0
Length
23.3
L1
8.7
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Tap
Previews
3D
Размер
2D
Сваляне на CAD модели