??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SFS
Description
SDTW - Self-drilling fastener for sandwich elements on wood
Bill of material
SFS SDTW-A19-6,5X150 Self-drilling fastener for sandwich elements on wood
Description
Type
SDTW
Head shape
Hex head 8mm
Washer variant
Text Line 1 (Product)
Self-drilling fastener for sandwich elements on wood
Text Line 2 (Product)
fastener: carbon steel
Text Line 3 (Product)
Sandwich thickness
Clamping zone
Material
Carbon steel
Lenght
mm
Head diameter
11 mm
Diameter
6.5 mm
Diameter
6.8 mm
DW
mm
SW
8 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models